6ED2742S01Q
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels6
-
ConfigurationThree-Phase
-
Fall Time10 ns
-
Input Vcc range9 V to 18 V
-
Isolation TypeFunctional levelshift SOI (Silicon On Insulator)
-
Operating Voltage range5 V to 140 V
-
Output Current (Source)1 A
-
Output Current (Sink)2 A
-
Output Vbs max20 V
-
PackageQFN32
-
QualificationIndustrial
-
Rise Time20 ns
-
Switch TypeMOSFET
-
TechnologyMOTIX™ Driver
-
Temperature- 40°C - 125°C
-
Turn Off Propagation Delay100 ns
-
Turn On Propagation Delay100 ns
-
VBS UVLO (On)5 V
-
VBS UVLO (Off)4.5 V
-
VCC UVLO (Off)6.8 V
-
VCC UVLO (On)7.5 V
-
Voltage Class160 V
|
OPN
|
6ED2742S01QXTMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
JP
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
JP
|
Features
- Bootstrap volt. (VB node) of +160 V
- Floating channel for bootstrap op.
- Integrated power management unit
- Integrated current sense amplifier
- Integrated over-current protection
- 100% duty cycle operation
- Integrated ultra-fast boot. diodes
- Independent under voltage lockout
- Integrated shoot-through protection
- Multi-function RFE pin
- Schmitt trigger inputs
- 3.3 V, 5 V input logic compatible
Benefits
- High Power Density
- Smaller Footprints
- High Durability and Reliability
- Excellent Thermal Management
- Scalability
- 100% Duty Cycle for Handled tools
- Simplicity (Easy to use)
- One stop solution for CPT
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.